Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 05.017-9.5X2 | |
| Durometer | 80 | 80 |
| Inside diameter IN | 0.374 | |
| Inside diameter MM | 9.500 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.5320 | |
| Outside diameter MM | 13.5130 | |
| Product color finish | BLACK | Black |
| Product height in | 0.532 | |
| Product height mm | 13.513 | |
| Product length in | 0.079 | |
| Product length mm | 1.999 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.532 | |
| Product width mm | 13.513 | |
| Thickness IN | 0.079 | |
| Thickness MM | 2.00 |
