Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 05.018-111 | |
| Durometer | 90 | 90 |
| Item type | O-RING | O-Ring |
| Product height in | 0.625 | |
| Product height mm | 15.875 | |
| Product length in | 0.094 | |
| Product length mm | 2.381 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.625 | |
| Product width mm | 15.875 |
