Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 05.018-113 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 0.563 | |
| Inside diameter MM | 14.287 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.750 | |
| Outside diameter MM | 19.050 | |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 0.094 | |
| Product length mm | 2.381 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Thickness IN | 0.094 | |
| Thickness MM | 2.381 |
