Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 05.018-219 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 1.295 | |
| Inside diameter MM | 32.900 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.571 | |
| Outside diameter MM | 39.900 | |
| Product color finish | BLACK | Black |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Thickness IN | 0.138 | |
| Thickness MM | 3.500 |
