Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 05.071-27.30X2.40 | |
| Durometer | 85 | 85 |
| Inside diameter IN | 1.075 | |
| Inside diameter MM | 27.305 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.264 | |
| Outside diameter MM | 32.106 | |
| Product color finish | BLACK | Black |
| Product height in | 1.264 | |
| Product height mm | 32.106 | |
| Product length in | 0.094 | |
| Product length mm | 2.388 | |
| Product material | ETHYLENE PROPYLENE DIENE EPDM | Ethylene propylene diene monomer (EPDM) |
| Product width in | 1.264 | |
| Product width mm | 32.106 | |
| Thickness IN | 0.094 | |
| Thickness MM | 2.388 |
