Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 05.071-32.99X2.62 | |
| Durometer | 85 | 85 |
| Inside diameter IN | 1.299 | |
| Inside diameter MM | 32.995 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.505 | |
| Outside diameter MM | 38.227 | |
| Product color finish | BLACK | Black |
| Product height in | 1.505 | |
| Product height mm | 38.227 | |
| Product length in | 0.103 | |
| Product length mm | 2.616 | |
| Product material | ETHYLENE PROPYLENE DIENE EPDM | Ethylene propylene diene monomer (EPDM) |
| Product width in | 1.505 | |
| Product width mm | 38.227 | |
| Thickness IN | 0.103 | |
| Thickness MM | 2.616 |
