Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 05.071-44.12X2.62 | |
| Durometer | 70 | 70 |
| Inside diameter IN | 1.736 | |
| Inside diameter MM | 44.094 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.9400 | |
| Outside diameter MM | 49.2760 | |
| Product color finish | BLACK | Black |
| Product height in | 1.940 | |
| Product height mm | 49.276 | |
| Product length in | 0.102 | |
| Product length mm | 2.591 | |
| Product material | ETHYLENE PROPYLENE DIENE EPDM | Ethylene propylene diene monomer (EPDM) |
| Product width in | 1.940 | |
| Product width mm | 49.276 | |
| Thickness IN | 0.102 | |
| Thickness MM | 2.59 |
