Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 05.072-10X1.5 | |
| Durometer | 70 | 70 |
| Inside diameter IN | 0.394 | |
| Inside diameter MM | 10.008 | |
| Outside diameter IN | 0.5120 | |
| Outside diameter MM | 13.0050 | |
| Product height in | 0.512 | |
| Product height mm | 13.005 | |
| Product length in | 0.059 | |
| Product length mm | 1.499 | |
| Product material | SILICONE | Silicone |
| Product width in | 0.512 | |
| Product width mm | 13.005 | |
| Thickness IN | 0.059 | |
| Thickness MM | 1.50 |
