Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 05.072-15X2 | |
| Durometer | 70 | 70 |
| Inside diameter IN | 0.591 | |
| Inside diameter MM | 15.011 | |
| Outside diameter IN | 0.748 | |
| Outside diameter MM | 18.999 | |
| Product height in | 0.748 | |
| Product height mm | 18.999 | |
| Product length in | 0.079 | |
| Product length mm | 2.007 | |
| Product material | SILICONE | Silicone |
| Product width in | 0.748 | |
| Product width mm | 18.999 | |
| Thickness IN | 0.079 | |
| Thickness MM | 2.007 |
