Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N | N |
| Material | FKM90, D-HMS-112 | FKM90, D-HMS- |
| O-Ring, Cross Section | 1,7800 mm | |
| O-Ring, Inside Diameter | 12,4200 mm | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |