0581811-180/150-B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0581811-180/150-B
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Industrial application | |
| Back-to-Back | No | |
| Chrome Plated Bore | No | |
| Close Stroke Tolerances | No | |
| Feature | Smooth, dependable operationRobust constructionAble to withstand high pressures | |
| Non-Rotating | Yes | |
| Product Type | Welded | |
| Reciprocating | Yes | |
| Sub-brand | None | |
| Tandem | No | |
| Trade Name | WH Series |