0581818-040/018-B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0581818-040/018-B
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Industrial application | |
| Chrome Plated Bore | Yes | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Non-Rotating | Yes | |
| Product Type | Cylinder Tie Rods | |
| Reciprocating | Yes | |
| Sub-brand | None | |
| Tandem | No | |
| Trade Name | None |