WASHER A 13 DIN125 140HV
066696
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
066696
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | STEEL 140 HV | STEEL 140 HV |
| Remarks | N/A | |
| Standard | DIN 125, PART 2A | DIN 125, PART |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 13,000 mm | |
| Washer, Outside Diameter | 24,000 mm | |
| Washer, Thickness | 2,500 mm | |
| Washer, Type | FLAT | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |