![Hose Fittings 06910E-608 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213887%2FID432878396046-0101_preview.jpg&w=1920&q=75)
HOSE FTG,9E/04,JIC-F/04,CS,STR
06904E-604
Catalog item:
06904E-604
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Engine fittings
Recommended replacement: FJ3114-0404S
06904E-604
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.010 |
| A dimension MM | 51.054 |
| Angle shape | Straight |
| Backup hex size IN | 0.440 |
| Backup hex size MM | 11.176 |
| Brand | Danfoss |
| Catalog Item | 06904E-604 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | H059H069H166 H169H229 H239H366 H569 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.224 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.060 |
| Hose cut off factor MM | 26.924 |
| Hose size | -4 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Product height in | 0.680 |
| Product height mm | 17.272 |
| Product length in | 2.062 |
| Product length mm | 52.375 |
| Product material | Carbon steel |
| Product width in | 0.680 |
| Product width mm | 17.272 |
| Series | 069 E |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975057155 |
| Proposition 65 | Cancer and Reproductive Harm |