![Hose Fittings 06910E-108 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213885%2FID432878403048-0101_preview.jpg&w=1920&q=75)
Weatherhead by Danfoss
06916E-116
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FJ3152-1616S
06916E-116
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low and medium pressure hydraulics. Generally used for truck and off-road vehicle applications. | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | 1 in | |
| Compatible hoses | H059 , H069, H166, H169, H229, H239, H366, H569 | |
| Compatible tube OD | 1 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 1 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.38 in | |
| Hex Size 2 | .38 in | |
| Hose cut-off factor | 1.59 in | |
| Hose dash size | -16 | |
| Inside diameter | .75 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.39 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Diameter | 1.39 in | |
| Product Height | 1.39 in | |
| Product Length/Depth | 2.88 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 5.564 in³ | |
| Product Weight | .5 lb | |
| Product Width | 1.39 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1-11 1/2 | |
| Trade Name | 069 E Series | |
| UNSPSC | 27121701 | |
| UPC | 725975057742 | |
| Working pressure | 4000 Psi |