Brass Hose Ends Truck Ho BRASS HOSE ENDS
06940T-640
Catalog item:
06940T-640
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Engine fittings
06940T-640
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Backup hex size IN | 3.130 |
| Backup hex size MM | 79.502 |
| Brand | Danfoss |
| Catalog Item | 06940T-640 |
| End connection hex size IN | 3.380 |
| End connection hex size MM | 85.852 |
| End size 1 | -48 |
| End type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 2.250 |
| Hose cut off factor MM | 57.150 |
| Inside diameter IN | 2.220 |
| Inside diameter MM | 56.388 |
| Product material | Brass |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975057971 |