
HOSE FTG,EC/06,45D-F/06,CS,45D
06E-486
Catalog item:
06E-486
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: PTFE fittings
06E-486
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.710 |
| A dimension MM | 68.834 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 15.748 |
| Brand | Danfoss |
| Catalog Item | 06E-486 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | H009 H209 H243 H265 H275 H277 H285 H435 H436 |
| Compatible tube OD IN | 0.37 |
| Compatible tube OD MM | 9.398 |
| Construction Style | Crimp |
| Drop dimension IN | 0.390 |
| Drop dimension MM | 9.91 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -6 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.760 |
| Hose cut off factor MM | 44.704 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 0.390 |
| Product height mm | 9.906 |
| Product length in | 2.790 |
| Product length mm | 70.866 |
| Product material | Carbon steel |
| Product width in | 0.390 |
| Product width mm | 9.906 |
| Series | 06E |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.370 |
| Tube OD 1 MM | 9.398 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522876827 |