06U-L06
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
06U-L06
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 | |
| Construction style | Crimp | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc; Clear Trivalent Chromate | |
| Hex Size 1 | .88 in | |
| Hose cut-off factor | .69 in | |
| Hose dash size | -6 | |
| Inside diameter | .62 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.2 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .9 in | |
| Product Length/Depth | 2.56 in | |
| Product material | Carbon Steel | |
| Product Volume | 2.074 in³ | |
| Product Weight | .2 lb | |
| Product Width | .9 in | |
| Thread sealant | No | |
| UNSPSC | 27121707 | |
| UPC | 725975704967 |