06U-R68-CT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided fittings
Recommended replacement: 06Z-R68
06U-R68-CT
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist |
| Compatible hose ID | .38 in |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 |
| Compatible tube OD | .5 in |
| Construction style | Crimp |
| Drop dimension | 1.64 |
| End gender 1 | Male |
| End Size 1 | 3/4 IN |
| End type 1 | MPT |
| End type 2 | Line/Hose/Tube |
| Finish/plating | Zinc; Clear Trivalent Chromate |
| Hex Size 1 | .88 in |
| Hex Size 2 | .69 in |
| Hose cut-off factor | 1.06 in |
| Hose dash size | -8 |
| Inside diameter | .25 in |
| Item type | Fitting Assembly |
| Outside diameter | 1 in |
| Packaged Height | 5.98 in |
| Packaged Length | 12 in |
| Packaged Volume | 861.12 in³ |
| Packaged Weight | 1.38 lb |
| Packaged Width | 12 in |
| Product Height | 1.64 in |
| Product Length/Depth | 2.5 in |
| Product material | Carbon Steel |
| Product Volume | 4.1 in³ |
| Product Weight | .38 lb |
| Product Width | 1 in |
| Seal part number if included | 7629x8 |
| Thread sealant | No |
| Thread Size 1 | 3/4-16 |
| UNSPSC | 27121707 |
| UPC | 639789381958 |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |