Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.370 |
| Compatible hose ID MM | 9.398 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 2.130 |
| Drop dimension MM | 54.10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.810 |
| Hex size 1 MM | 20.574 |
| Hose cut off factor IN | 1.340 |
| Hose cut off factor MM | 34.036 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789292858 |
