Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 0.370 |
Compatible hose ID MM | 9.398 |
Compliances | SAE J1176 |
Construction Style | Crimp |
End size 1 | -8 |
End type 1 | Male ORB BSPP |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.060 |
Hex size 1 MM | 26.9 |
Hose cut off factor IN | 1.070 |
Hose cut off factor MM | 27.178 |
Hose size | -6 |
Inside diameter IN | 0.2600 |
Inside diameter MM | 6.6040 |
Product material | Carbon Steel |
Thread sealant | No |
Thread size 1 | G 1/2 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789295651 |