Aeroquip by Danfoss
07.011-32-32
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
07.011-32-32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 2 in | |
| Compatible hoses | FC350, FC300, FC355, FC802, FC621, FC558, 1503, FC234 | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End Size 1 | 2 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hose cut-off factor | 4.17 in | |
| Hose dash size | -32 | |
| Item type | Fitting Assembly | |
| Product Type | Reusable Hose Fittings | |
| Product Weight | 3.52 lb | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | G2-11 | |
| Trade Name | 07.011 Series |