Aeroquip by Danfoss
07.020-10-10
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
07.020-10-10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Certification(s) | DIN 3901/3902 | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hose cut-off factor | 1.54 in | |
| Item type | Fitting Assembly | |
| Product Type | Reusable Hose Fittings | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 07.020 Series |