Aeroquip by Danfoss
07.027-6-5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
07.027-6-5
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .31 in | |
| Construction style | Reusable | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hose dash size | -5 | |
| Item type | Fitting Assembly | |
| Product Type | Reusable Hose Fittings | |
| Product Weight | .1 lb | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 07.027 Series |