Aeroquip by Danfoss
07.045-16-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
07.045-16-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1 in | |
| Compatible hoses | FC350, FC300, FC355, FC802, FC621, FC558, 1503, FC234 | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End Size 1 | 1 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 3.34 in | |
| Hose dash size | -16 | |
| Item type | Fitting Assembly | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Weight | .85 lb | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | G1-11 | |
| Trade Name | 07.045 Series |