Aeroquip by Danfoss
07.045-32-32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
07.045-32-32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 2 in | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End Size 1 | 2 IN | |
| End type 1 | BSPT | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hose dash size | -32 | |
| Product Type | Reusable Hose Fittings | |
| Product Weight | 3.15 lb | |
| Sub-brand | None | |
| Thread sealant | Yes | |
| Thread Size 1 | R2-11 | |
| Trade Name | 07.045 Series |