Danfoss Everflex
07.049-13-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
07.049-13-10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Danfoss | |
| Compatible hose ID | .63 in | |
| Compatible hoses | 2807 | |
| Construction style | Reusable | |
| Drop dimension | 41.5 | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.06 in | |
| Hose dash size | -10 | |
| Inside diameter | .47 in | |
| Item type | 90 Degree Elbow Swivel | |
| Product Height | 2.17 in | |
| Product Length/Depth | 2.91 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 6.694 in³ | |
| Product Weight | .4 lb | |
| Product Width | 1.06 in | |
| Sub-brand | Everflex | |
| Thread sealant | No | |
| Thread Size 1 | M22x1.5 | |
| Trade Name | 07.049 Series |