Aeroquip by Danfoss
07.327-8-6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
07.327-8-6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Hex Size 1 | 19 in | |
| Hex Size 2 | 22 in | |
| Hose cut-off factor | 1.32 in | |
| Inside diameter | .315 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.33 lb | |
| Packaged Width | 4 in | |
| Product Height | 1.14 in | |
| Product Length/Depth | 2.77 in | |
| Product material | Carbon Steel | |
| Product Volume | 3.6 in³ | |
| Product Weight | .33 lb | |
| Product Width | 1.14 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M16X1.5 |