Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | N/A |
| Nut, Height | 10,000 mm |
| Nut, Hex Width | 19,000 mm |
| Nut, Square Width | N/A |
| Nut, Type | LOCK |
| Remarks | SEAL-LOCK |
| Size/Dimensions | L17.2XW8.8XH2.6 CM |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | M12 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |