![Hose Fittings 04E-102 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213593%2FID432874849739-0101_preview.jpg&w=1920&q=75)
Ftng,Perm,TeflonStainles Male Pipe
07ER-106
Catalog item:
07ER-106
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: PTFE fittings
07ER-106
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.925 |
| A dimension MM | 48.900 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.000 |
| Catalog Item | 07ER-106 |
| Compatible hose ID IN | 0.440 |
| Compatible hose ID MM | 11.100 |
| Construction Style | Crimp |
| End connection hex size IN | 0.688 |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 24.900 |
| Hose size | -7 |
| Inside diameter IN | 0.295 |
| Inside diameter MM | 7.500 |
| Product height in | 0.760 |
| Product height mm | 19.304 |
| Product length in | 2.004 |
| Product length mm | 50.902 |
| Product material | 316 Stainless steel |
| Product width in | 0.760 |
| Product width mm | 19.304 |
| Series | E Series |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789340009 |