NUT-HEX B M6 DIN439 04
084368
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084368
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | FORM B |
| Material | 04 |
| Nut, Height | 3,200 mm |
| Nut, Hex Width | 10,000 mm |
| Nut, Square Width | N/A |
| Nut, Type | STANDARD HEXA |
| Remarks | N/A |
| Standard | DIN 439 |
| Standard Class Level | N/A |
| Thread, Size | M6 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |