Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 0.980 |
| Drop dimension MM | 24.89 |
| End size 1 | -8 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.924 |
| Hose cut off factor IN | 2.430 |
| Hose cut off factor MM | 61.722 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789294777 |
