Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.060 |
| Hose cut off factor MM | 52.324 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product material | Carbon steel |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789293244 |
![Hose Fittings 1A12FL12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213348%2FID432872342514-0101_preview.jpg&w=1920&q=75)