Product specifications
Characteristic | Value |
---|---|
Angle shape | 45 Degree |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Compatible tube OD IN | 0.50 |
Compatible tube OD MM | 12.700 |
Compliances | SAE J1176 |
Construction Style | Crimp |
Drop dimension IN | 1.000 |
Drop dimension MM | 15.0 |
End size 1 | -8 |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.940 |
Hex size 1 MM | 23.9 |
Hose cut off factor IN | 1.790 |
Hose cut off factor MM | 45.466 |
Hose size | -8 |
Inside diameter IN | 0.330 |
Inside diameter MM | 8.382 |
Product material | Carbon steel |
Thread sealant | No |
Tube OD 1 IN | 0.500 |
Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789293282 |