COMPRESSION SPRING
094094
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
094094
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | N/A | |
| Material | N/A | |
| Number of active Coils | 8,66 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 6,1200 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 31,7500 mm | |
| Spring, Outside Diameter | 8,9200 mm | |
| Spring, Rate | 6,130 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,4000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |