Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | WOODRUFF KEY | Woodruff key |
| Product height in | 0.250 | |
| Product height mm | 6.350 | |
| Product length in | 0.125 | |
| Product length mm | 3.175 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.563 | |
| Product width mm | 14.288 |
