DPAK,2BUS,SCH,40V,BAS40-05,SM,SOT-23
1000438
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Array_Configuration | 2BUS |
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | SOT-23 |
| Pin mapping | N/A |
| Rated, Current | 0.2 |
| Remarks | N/A |
| RoHS compliant | Compliant |
| Schematic device name | BAS40-05 |
| Schematic symbol name | DPAK_SCH_1-3_2-3 |
| Type | DUAL SCH |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |