NUT,METRIC,HEX,M3,DIN934,STAINLESS
1000587
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1000587
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | STAINLESS |
| Material | Steel |
| Nut, Height | mm |
| Nut, Hex Width | mm |
| Nut, Square Width | N/A |
| Nut, Type | STANDARD HEXAGON |
| Remarks | N/A |
| Standard | DIN 934 |
| Standard Class Level | N/A |
| Thread, Size | M3 |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |