FUSE HOLDER,BLADE,15A,32V,TP,0153008LXN
1001371
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1001371
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | FUSE_HOLDER_01530008LXN | |
| Rated, Current | 15 | 15 |
| Remarks | N/A | |
| RoHS compliant | Compliant | |
| Schematic device name | FUSE HOLDER | |
| Schematic symbol name | FUSE_1NC | |
| Type | FUSE HOLDER MINI BLADE |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |