Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Is this a Dx part | NO |
| Material | N/A |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | N/A |
| PCB layout decal | SHIELD_AMP_16_JT |
| Remarks | N/A |
| RoHS compliant | N/A |
| Schematic device name | HEATSINK |
| Schematic symbol name | SHIELD_AMP_16_JT |
| Size | 42X65MM |
| Thermal resistance | N/A |
| Type | CSTM |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |