Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Component height in mm | 3,20 mm | |
| Is this a Dx part | YES | YES |
| Lead free status | N/A | |
| MFG 1 Datasheet | N/A | |
| Moisture sensitivty level | N/A | |
| Number of pins | 2 | 2 |
| Part risk | DO NOT USE | Not for production |
| PCB Assembly Technology | SM | SM |
| PCB layout decal | CONN_JST_SM02 | CONN_JST_SM02 |
| Peak solder temperature | N/A | |
| Pin mapping | N/A | |
| Remarks | N/A | |
| Schematic device name | JACK02_02GND | JACK02_02GND |
| Schematic symbol name | JACK02_02GND | JACK02_02GND |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |