FUSE,PTC,0.09A,30V,SM,EPCOS C606 110C
1002528
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1002528
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 1,60 mm | |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | SM |
| PCB layout decal | FUSE_BOURNS_MSMF | FUSE_BOURNS_M |
| Rated, Current | 0.09 | 0.09 |
| Remarks | N/A | |
| Schematic device name | FUSE | FUSE |
| Schematic symbol name | VRES | VRES |
| TYPE | PTC | PTC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |