
MOTOR-ORBITAL,H SERIES 35 [2.2], MH0022MA18AF16AN02AA00000AA00J
101-2842-009
Model code: MH0022MA18AF16AN02AA00000AA00J
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H series motors, Danfoss orbital motor quick selector
101-2842-009
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Motor Series | H Series | |
| Valve system | Spool valve | |
| Orbital gearwheel set type | Gerotor | |
| Motor Size | 35 | |
| Geometric displacement [cm3/r [in3/r]] | 36 [2.2] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 2 Bolt - A | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 8.1, 106.4, 13.6 [3.25 x 0.32, 4.19, 0.54] | |
| Shaft dimension | Dia. 1 inch | |
| Shaft Key | Woodruff key | |
| Main port thread type | BSP | |
| Main port style | Sideport - aligned | |
| Main port dimension | G 1/2 | |
| Drain Port Dimension | G 1/4 - Spec. Component | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Primer, Black, Low gloss | |
| Special features hardware | Spec. Component | |
| Special Features Assembly | Standard | |
| Dust seal | Seal Guard | |
| Shaft Seal | NBR - Standard | |
| Seal Kit | 60573-000 | |
| Front bearing type | Journal bearing | |
| Rear bearing type | Journal bearing | |
| Orbital gearwheel set | Free running | |
| Check valve function | No | |
| Hydraulic valve function | None | |
| Sensor | Speed, Hall effect, 15 pulses, M12 connector | |
| Packaging | No data available | |
| Name Tag | Danfoss name tag | |
| Design code | 09 | |
| Brand | DANFOSS | Danfoss |
| Model Code 1 | MH0022MA18AF16AN02AA00000AA00J | |
| Product height in | 3.870 | |
| Product height mm | 98.298 | |
| Product length in | 6.450 | |
| Product length mm | 163.830 | |
| Product width in | 5.270 | |
| Product width mm | 133.858 | |
| Sub brand | CHAR-LYNN | Char-Lynn |