Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 101-32236-26100 | |
| End size 1 | -10 | -10 |
| End size 2 | -10 | -10 |
| End type 2 | MALE 45 DEGREE FLARE | Male 45 degree flare |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 0.500 | |
| Hex size 1 MM | 12.700 | |
| Hex size 5 IN | 0.984 | |
| Hex size 5 MM | 25.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 32236 | 32236 |
| Thread sealant | NO | No |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |
| Thread size 2 | 7/8-14 UNF | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789361684 |
