
MOTOR-ORBITAL,H SERIES 370 [22.6], MH0226BA02AB0100000000EX0AA00J, MH0226BA02AB0100000000EX0AA00J
101-3997-009
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H series motors, Danfoss orbital motor quick selector
Product specifications
Characteristic | Value |
---|---|
Motor function | ATEX Certified motor |
MOUNTING TYPE | 4 s p44 b83 3/8-16 |
Port type | 1/2-14 |
Shaft Seal | NBR - Standard |
Dust seal | Standard |
Sensor | None |
Packaging | No data available |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | n/a |
Case flow options | 7/16-20 end |
Check valve function | No |
Customer identification | None |
Design code | 09 |
Design code | Nine |
Displacement | 370 cm3/r [22.6 in3/r] |
Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
Front bearing type | Journal bearing |
Geometric displacement [cm3/r [in3/r]] | 370 [22.6] |
Gerotor options | None |
Hydraulic valve function | None |
Main port dimension | 1/2 - 14 NPTF |
Main port style | Sideport - aligned |
Main port thread type | NPT / NPTF |
Model Code | MH0226BA02AB0100000000EX0AA00J |
Motor Series | H Series |
Motor size | 370 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B] |
Mounting flange type | 4 Bolt - Square |
Mounting type | 4 s p44 b83 3/8-16 |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Gerotor |
Output shaft type | 02 spl 6b |
Output shaft type | 02 spl 6b |
Paint information | Primer, Black, Low gloss |
Paint packaging | Primer low gloss black |
Painted | Yes |
Product | Motor |
Product View (Switch) | Global (Standard) |
Rear bearing type | Journal bearing |
SHAFT TYPE | Splined |
Seal Kit | 60540-000 |
Seal options | Standard seals |
Seal options | Standard seals |
Series | H series motor |
Series | H series motor |
Shaft Key | n/a |
Shaft dimension | Dia. 1 inch, SAE 6B, 1/4 - 20 UNC-2B thread in shaft end |
Shaft options | None |
Special Features Assembly | Standard |
Special assembly instructions | None |
Special features hardware | Standard |
Speed sensor | None |
Valve options | None |
Valve system | Spool valve |