Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Frequency Hz | Hz |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | XTAL/K32920 |
| Remarks | N/A |
| RoHS compliant | Compliant |
| RoHS Compliant | Compliant |
| Schematic device name | XTAL |
| Schematic symbol name | CRYSTAL |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |