XTAL,5MHZ,CTS,ATS08ASM,SM,SP
10100986
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Component height in mm | mm |
Is this a Dx part | YES |
MFG 1 Datasheet | N/A |
PCB Assembly Technology | SM |
PCB layout decal | XTAL/SMD/ATS-SM |
Part risk | N/A |
Remarks | N/A |
RoHS compliant | N/A |
Schematic device name | XTAL |
Schematic symbol name | CRYSTAL |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |