Product specifications
Characteristic | Value | Description |
---|---|---|
Alternate PCB layout decals | N/A | |
Component height in mm | N/A | |
Is this a Dx part | YES | YES |
Lead free status | N/A | |
MFG 1 Datasheet | N/A | |
Moisture sensitivty level | N/A | |
Number of pins | 11 | 11 |
PCB Assembly Technology | N/A | |
PCB layout decal | N/A | |
Part risk | N/A | |
Peak solder temperature | N/A | |
Pin mapping | A,B,C,D,E,F,G,H,J,K,L | A,B,C,D, |
Remarks | N/A | |
RoHS Compliant | N/A | |
RoHS compliant | N/A | |
Schematic device name | PLUG11A | PLUG11A |
Schematic symbol name | PLUG11A | PLUG11A |
Terminal finish | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |