TUBING,EXPAND SLEEVING,.50 ,,WAYTEK20302
10101501
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10101501
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | EXPAND SLEEVING | EXPAND SLEEVIN |
| Color | N/A | |
| Material | N/A | |
| Remarks | N/A | |
| Tubing diameter in mm | 12,700 mm | |
| Tubing length in mm | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |