Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | LED_DISPLAYS | LED_DISPLAYS |
| Color | RED | RED |
| Component height in mm | 1,40 mm | |
| Is this a Dx part | YES | YES |
| LED intensity in mcd | 200 | 200 |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | SM |
| PCB layout decal | LED_CONTROLLERS | LED_CONTROLLER |
| Pin mapping | A,C,NC | A,C,NC |
| Rated, Current | 0.030 | 0.030 |
| Remarks | N/A | |
| Schematic device name | DIO_LED_NC | DIO_LED_NC |
| Schematic symbol name | DIO_LED_NC | DIO_LED_NC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |